How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | AA: | 15.19 |
| AB: | 6.76 | BD: | 9 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| AG: | 10.5 | T: | 2.688 |
| H: | 0.53 in | BF: | 0.53 |
| AF: | 0.38 | P: | 4.62 in |
| G: | 3.63 | AK: | 8.5 |
| D: | 4.88 | LL: | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 5.14 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

