How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| LQ1: | 9.17 in | AF: | 0.38 |
| T: | 2.688 | AA: | 15.19 |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 8.5 | AG: | 10.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Assembly: | YF-2 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

