How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | AE2: | 0.97 |
| AK: | 8.5 | T: | 2.688 |
| BF: | 0.53 | LQ1: | 9.17 in |
| LL: | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | D: | 4.88 |
| AJ: | 7.25 | AG: | 10.5 |
| G: | 3.63 | H: | 0.53 in |
| AB: | 6.76 | AF: | 0.38 |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Series Code: | OE | Output Diameter (in): | 2.688 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

