How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AB: | 6.76 | AA: | 15.19 |
| LQ1: | 9.17 in | P: | 4.62 in |
| G: | 3.63 | I: | 7.5 in |
| T: | 2.688 | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | AE2: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 24 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Motor Frame Size: | 250TC | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

