How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| AB: | 6.76 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| T: | 2.688 | AJ: | 7.25 |
| LL: | 5.25 in | AE2: | 0.97 |
| P: | 4.62 in | BF: | 0.53 |
| AA: | 15.19 | AK: | 8.5 |
| I: | 7.5 in | BE1: | 0.5 in |
| AG: | 10.5 | AF: | 0.38 |
| LQ1: | 9.17 in | G: | 3.63 |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.688 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 x 3/16 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Bore Code: | 43 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 2.91 |
| Series Code: | OE | Ratio: | 80:1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

