How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| BE: | 0.38 in | P: | 4.62 in |
| LL: | 5.25 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| LQ: | 7.85 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 6.76 |
| AJ: | 5.88 | G: | 3.63 |
| AE2: | 0.97 | AA: | 15.19 |
| AG: | 10.5 | T: | 2.688 |
| I: | 7.5 in | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Bore Code: | 43 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

