How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | V: | 4.26 in |
| G: | 3.63 | LQ: | 7.85 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AK: | 4.5 |
| I: | 7.5 in | BD: | 5.88 |
| D: | 4.88 | AF: | 0.38 |
| AB: | 6.76 | AE2: | 0.97 |
| AG: | 10.5 | T: | 2.688 |
| LL: | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 2.07 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

