How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AG: | 10.5 |
| AE2: | 0.97 | BD: | 5.88 |
| AF: | 0.38 | H: | 0.53 in |
| AA: | 15.19 | G: | 3.63 |
| BE: | 0.38 in | P: | 4.62 in |
| T: | 2.688 | LL: | 5.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AB: | 6.76 | AK: | 4.5 |
| V: | 4.26 in | BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output RPM: | 117 | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

