How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 15.19 |
| AJ: | 5.88 | LQ: | 7.85 in |
| AE2: | 0.97 | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | V: | 4.26 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | LL: | 5.25 in |
| BF: | 0.41 | AG: | 10.5 |
| T: | 2.688 | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio: | 15:1 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 14.3 | Bore Code: | 43 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

