How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | BD: | 5.88 |
| G: | 3.63 | AF: | 0.38 |
| AE2: | 0.97 | AB: | 6.76 |
| V: | 4.26 in | AK: | 4.5 |
| LQ: | 7.85 in | D: | 4.88 |
| I: | 7.5 in | AJ: | 5.88 |
| T: | 2.688 | BF: | 0.41 |
| BE: | 0.38 in | P: | 4.62 in |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 14.3 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 43 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

