How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| LQ: | 7.85 in | AB: | 6.76 |
| G: | 3.63 | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.38 |
| AG: | 10.5 | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| H: | 0.53 in | I: | 7.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | T: | 2.688 |
| LL: | 5.25 in | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

