How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| D: | 4.88 | V: | 4.26 in |
| LQ: | 7.85 in | AG: | 10.5 |
| BE: | 0.38 in | AF: | 0.38 |
| H: | 0.53 in | T: | 2.688 |
| G: | 3.63 | AK: | 4.5 |
| BF: | 0.41 | LL: | 5.25 in |
| BD: | 5.88 | I: | 7.5 in |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Center Distance (in): | 5.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.38 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

