How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 2.688 |
| AG: | 10.5 | H: | 0.53 in |
| G: | 3.63 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| LQ: | 7.85 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 7.5 in | AA: | 15.19 |
| P: | 4.62 in | BE: | 0.38 in |
| LL: | 5.25 in | AK: | 4.5 |
| V: | 4.26 in | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

