How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| H: | 0.53 in | T: | 2.688 |
| AG: | 10.5 | AB: | 6.76 |
| AF: | 0.38 | AJ: | 5.88 |
| V: | 4.26 in | BE: | 0.38 in |
| AK: | 4.5 | G: | 3.63 |
| LQ: | 7.85 in | AA: | 15.19 |
| LL: | 5.25 in | AE2: | 0.97 |
| P: | 4.62 in | BD: | 5.88 |
Technical Specifications
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 58.3 | Bore Code: | 43 |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

