How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | G: | 3.63 |
| T: | 2.688 | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.97 |
| AF: | 0.38 | H: | 0.53 in |
| I: | 7.5 in | AA: | 15.19 |
| LQ: | 7.85 in | V: | 4.26 in |
| AG: | 10.5 | P: | 4.62 in |
| AK: | 4.5 | AB: | 6.76 |
| D: | 4.88 | BF: | 0.41 |
Technical Specifications
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

