How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ: | 7.85 in |
| P: | 4.62 in | I: | 7.5 in |
| V: | 4.26 in | BE: | 0.38 in |
| AF: | 0.38 | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| D: | 4.88 | AJ: | 5.88 |
| T: | 2.688 | AG: | 10.5 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | LL: | 5.25 in |
| AE2: | 0.97 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-2 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.29 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Model Code: | 52YF |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

