How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 3.63 |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AA: | 15.19 |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | AB: | 6.76 |
| V: | 4.26 in | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
| P: | 4.62 in | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Motor Frame Size: | 56C |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Diameter (in): | 2.688 in | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 43 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

