How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 6.76 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | LL: | 5.25 in |
| LQ: | 7.85 in | AG: | 10.5 |
| T: | 2.688 | AA: | 15.19 |
| I: | 7.5 in | P: | 4.62 in |
| BF: | 0.41 | G: | 3.63 |
| H: | 0.53 in | V: | 4.26 in |
| D: | 4.88 | AF: | 0.38 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Model Code: | 52YF | Input Bore (C Face): | 0.625 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Series Code: | OE | Assembly: | YF-2 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

