How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 4.5 |
| LL: | 5.25 in | H: | 0.53 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| P: | 4.62 in | D: | 4.88 |
| BE: | 0.38 in | AG: | 10.5 |
| BD: | 5.88 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AA: | 15.19 | AE2: | 0.97 |
| T: | 2.688 | AB: | 6.76 |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

