How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| G: | 3.63 | AF: | 0.38 |
| T: | 2.938 | I: | 7.5 in |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | V: | 4.26 in |
| AB: | 6.76 | AA: | 15.19 |
| BE: | 0.38 in | D: | 4.88 |
| LL: | 5.25 in | AG: | 10.5 |
| LQ: | 7.85 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 47 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

