How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AJ: | 5.88 |
| G: | 3.63 | D: | 4.88 |
| T: | 2.938 | LQ: | 7.85 in |
| BF: | 0.41 | P: | 4.62 in |
| AA: | 15.19 | H: | 0.53 in |
| V: | 4.26 in | AE2: | 0.97 |
| AF: | 0.38 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Ratio: | 100:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

