How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| T: | 2.938 | I: | 7.5 in |
| D: | 4.88 | BF: | 0.41 |
| AA: | 15.19 | AB: | 6.76 |
| LL: | 5.25 in | AK: | 4.5 |
| AG: | 10.5 | BD: | 5.88 |
| AJ: | 5.88 | G: | 3.63 |
| BE: | 0.38 in | V: | 4.26 in |
| LQ: | 7.85 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
Technical Specifications
| Assembly: | YF-2 | Ratio Range: | 15:1 |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

