How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| T: | 2.938 | AA: | 15.19 |
| V: | 4.26 in | LL: | 5.25 in |
| LQ: | 7.85 in | AG: | 10.5 |
| BD: | 5.88 | AE2: | 0.97 |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | I: | 7.5 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

