How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| BE: | 0.38 in | AA: | 15.19 |
| G: | 3.63 | BD: | 5.88 |
| LL: | 5.25 in | AJ: | 5.88 |
| AE2: | 0.97 | P: | 4.62 in |
| I: | 7.5 in | AF: | 0.38 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Diameter (in): | 2.938 in | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Model Code: | 52YF |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

