How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | I: | 7.5 in |
| AK: | 4.5 | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | D: | 4.88 |
| AE2: | 0.97 | G: | 3.63 |
| LL: | 5.25 in | BD: | 5.88 |
| AG: | 10.5 | P: | 4.62 in |
| T: | 2.938 | AA: | 15.19 |
| LQ: | 7.85 in | AJ: | 5.88 |
| V: | 4.26 in | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YF | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 11.3 | Output RPM: | 87.5 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

