How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 7.85 in | AJ: | 5.88 |
| T: | 2.938 | BF: | 0.41 |
| AE2: | 0.97 | AG: | 10.5 |
| V: | 4.26 in | D: | 4.88 |
| AB: | 6.76 | AA: | 15.19 |
| LL: | 5.25 in | BE: | 0.38 in |
| AK: | 4.5 | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Model Code: | 52YF | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

