How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| BD: | 5.88 | LL: | 5.25 in |
| LQ: | 7.85 in | AA: | 15.19 |
| G: | 3.63 | AJ: | 5.88 |
| I: | 7.5 in | T: | 2.938 |
| H: | 0.53 in | AK: | 4.5 |
| AG: | 10.5 | AF: | 0.38 |
| AE2: | 0.97 | AB: | 6.76 |
| BE: | 0.38 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Ratio: | 25:1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Ratio Range: | 25:1 |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

