How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.38 | AE2: | 0.97 |
| G: | 3.63 | V: | 4.26 in |
| AK: | 4.5 | P: | 4.62 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AJ: | 5.88 |
| I: | 7.5 in | H: | 0.53 in |
| AG: | 10.5 | LL: | 5.25 in |
| AA: | 15.19 | T: | 2.938 |
| BD: | 5.88 | D: | 4.88 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output RPM: | 341 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 28.2 | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 47 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

