How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| LL: | 5.25 in | BE: | 0.38 in |
| AA: | 15.19 | LQ: | 7.85 in |
| BD: | 5.88 | G: | 3.63 |
| T: | 2.938 | P: | 4.62 in |
| D: | 4.88 | I: | 7.5 in |
| AE2: | 0.97 | AG: | 10.5 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 52YF | Product Type: | Right Angle |
| Output RPM: | 341 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

