How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| LQ: | 7.85 in | H: | 0.53 in |
| G: | 3.63 | LL: | 5.25 in |
| D: | 4.88 | AG: | 10.5 |
| AA: | 15.19 | AB: | 6.76 |
| BF: | 0.41 | BD: | 5.88 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
| AE2: | 0.97 | I: | 7.5 in |
| AF: | 0.38 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

