How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 6.76 | I: | 7.5 in |
| LL: | 5.25 in | BD: | 5.88 |
| AF: | 0.38 | LQ: | 7.85 in |
| BE: | 0.38 in | V: | 4.26 in |
| G: | 3.63 | P: | 4.62 in |
| D: | 4.88 | T: | 2.938 |
| AA: | 15.19 | H: | 0.53 in |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YF | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 0.875 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

