How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BD: | 5.88 |
| P: | 4.62 in | H: | 0.53 in |
| V: | 4.26 in | G: | 3.63 |
| AG: | 10.5 | D: | 4.88 |
| AJ: | 5.88 | AB: | 6.76 |
| LL: | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | BE: | 0.38 in |
| LQ: | 7.85 in | T: | 2.938 |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Series Code: | OE | Output RPM: | 35 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

