How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.41 |
| AG: | 10.5 | I: | 7.5 in |
| LL: | 5.25 in | LQ: | 7.85 in |
| V: | 4.26 in | AB: | 6.76 |
| P: | 4.62 in | BD: | 5.88 |
| AK: | 4.5 | T: | 2.938 |
| AJ: | 5.88 | D: | 4.88 |
| AE2: | 0.97 | H: | 0.53 in |
| AA: | 15.19 | BE: | 0.38 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 5.14 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

