How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BD: | 5.88 |
| LL: | 5.25 in | V: | 4.26 in |
| D: | 4.88 | G: | 3.63 |
| I: | 7.5 in | AG: | 10.5 |
| AB: | 6.76 | AF: | 0.38 |
| BF: | 0.41 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 2.938 | AE2: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Bore Code: | 47 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 4.27 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

