How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | T: | 2.938 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| LQ: | 7.85 in | I: | 7.5 in |
| BF: | 0.41 | AB: | 6.76 |
| AK: | 4.5 | V: | 4.26 in |
| G: | 3.63 | D: | 4.88 |
| AA: | 15.19 | AJ: | 5.88 |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Bore Code: | 47 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

