How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AJ: | 5.88 |
| AF: | 0.38 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BD: | 5.88 | V: | 4.26 in |
| AA: | 15.19 | T: | 2.938 |
| LQ: | 7.85 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 6.76 |
| I: | 7.5 in | BE: | 0.38 in |
| G: | 3.63 | AE2: | 0.97 |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 140TC | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24 |
| Bore Code: | 47 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

