How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 3.63 |
| AK: | 4.5 | LQ: | 7.85 in |
| AB: | 6.76 | AJ: | 5.88 |
| AE2: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | D: | 4.88 |
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.38 | AA: | 15.19 |
| LL: | 5.25 in | BF: | 0.41 |
| T: | 2.938 | P: | 4.62 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.91 | Assembly: | YF-2 |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 47 |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

