How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| P: | 4.62 in | LL: | 5.25 in |
| AF: | 0.38 | LQ: | 7.85 in |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | T: | 2.938 |
| AA: | 15.19 | AK: | 4.5 |
| I: | 7.5 in | AJ: | 5.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| D: | 4.88 | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Center Distance (in): | 5.25 |
| Bore Code: | 47 | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 21.9 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

