How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| T: | 2.938 | AK: | 8.5 |
| AF: | 0.38 | V: | 4.26 in |
| BD: | 9 | BF: | 0.53 |
| I: | 7.5 in | G: | 3.63 |
| LQ1: | 8.61 in | D: | 4.88 |
| AE2: | 0.97 | AB: | 6.76 |
| AA: | 15.19 | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

