How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AE2: | 0.97 | AJ: | 7.25 |
| BF: | 0.53 | AB: | 6.76 |
| BD: | 9 | AF: | 0.38 |
| AA: | 15.19 | V: | 4.26 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | D: | 4.88 |
| LL: | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | T: | 2.938 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Bore Code: | 47 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

