How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| T: | 2.938 | AG: | 10.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| D: | 4.88 | LQ1: | 8.61 in |
| P: | 4.62 in | H: | 0.53 in |
| I: | 7.5 in | AK: | 8.5 |
| AA: | 15.19 | AE2: | 0.97 |
| LL: | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | G: | 3.63 |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.07 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Bore Code: | 47 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Output RPM: | 17.5 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

