How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | T: | 2.938 |
| BD: | 9 | AF: | 0.38 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | BF: | 0.53 |
| I: | 7.5 in | P: | 4.62 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | H: | 0.53 in |
| AK: | 8.5 | LQ1: | 8.61 in |
Technical Specifications
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Ratio: | 100:1 | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

