How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| H: | 0.53 in | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| BE1: | 0.5 in | T: | 2.938 |
| AF: | 0.38 | BF: | 0.53 |
| V: | 4.26 in | D: | 4.88 |
| G: | 3.63 | AB: | 6.76 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 9.38 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Model Code: | 52YF |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

