How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | T: | 2.938 |
| V: | 4.26 in | P: | 4.62 in |
| LQ1: | 8.61 in | G: | 3.63 |
| AK: | 8.5 | LL: | 5.25 in |
| BE1: | 0.5 in | AB: | 6.76 |
| AJ: | 7.25 | H: | 0.53 in |
| AF: | 0.38 | AE2: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

