How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2.938 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BE1: | 0.5 in | I: | 7.5 in |
| LL: | 5.25 in | BF: | 0.53 |
| P: | 4.62 in | AB: | 6.76 |
| AE2: | 0.97 | AA: | 15.19 |
| V: | 4.26 in | H: | 0.53 in |
| AK: | 8.5 | G: | 3.63 |
| BD: | 9 | LQ1: | 8.61 in |
| AG: | 10.5 | D: | 4.88 |
Technical Specifications
| Output RPM: | 58.3 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

