How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AF: | 0.38 |
| AE2: | 0.97 | P: | 4.62 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| V: | 4.26 in | T: | 2.938 |
| AA: | 15.19 | AJ: | 7.25 |
| AG: | 10.5 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | AK: | 8.5 |
| BD: | 9 | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Bore Code: | 47 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

