How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 8.61 in |
| BD: | 9 | AB: | 6.76 |
| LL: | 5.25 in | AG: | 10.5 |
| I: | 7.5 in | AK: | 8.5 |
| AE2: | 0.97 | D: | 4.88 |
| P: | 4.62 in | BF: | 0.53 |
| AA: | 15.19 | AJ: | 7.25 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 2.938 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Input Bore (C Face): | 1.125 |
| Ratio: | 40:1 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

