How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LL: | 5.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 6.76 | BF: | 0.53 |
| AF: | 0.38 | G: | 3.63 |
| H: | 0.53 in | LQ1: | 8.61 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| T: | 2.938 | V: | 4.26 in |
| BD: | 9 | AG: | 10.5 |
| AE2: | 0.97 | BE1: | 0.5 in |
| P: | 4.62 in | AA: | 15.19 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 2 |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

