How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 2.938 |
| AE2: | 0.97 | AB: | 6.76 |
| AA: | 15.19 | AK: | 8.5 |
| AG: | 10.5 | LQ1: | 8.61 in |
| V: | 4.26 in | LL: | 5.25 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| I: | 7.5 in | D: | 4.88 |
| AF: | 0.38 | P: | 4.62 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 5:1 | Bore Code: | 47 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 341 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

