How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| H: | 0.53 in | T: | 2.938 |
| BD: | 9 | D: | 4.88 |
| V: | 4.26 in | AK: | 8.5 |
| P: | 4.62 in | LQ1: | 8.61 in |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.38 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BE1: | 0.5 in | AA: | 15.19 |
| AG: | 10.5 | AB: | 6.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Series Code: | OE |
| Output RPM: | 341 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Assembly: | YF-2 | Bore Code: | 47 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 28.2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

